Skip to main content

VRV X Cooling Only

Equipped with Advanced Technology, that results in high energy efficiency. This technological innovation gives end user the advantage of better comfort and work further towards creating a sustainable environment.

  • First launched in Japan in 1982, the Daikin VRV system has been embraced by the world markets for over three decades. Now, we at Daikin introduce the next generation VRV X Cooling Only System to reinforce our industry leadership. The system offers an enhanced lineup to meet an ever-widening variety of needs, while improving energy savings, comfort and ease of installation.
  • VRV Systems are the most advanced smart air conditioning systems in the world and are ideal for small and large spaces.

Energy saving technology for VRV System

The new VRV X Cooling Only system now features VRT technology in IDU & ODU. VRT automatically adjusts refrigerant temperature to individual building load and climate requirement, thus further this technology, running costs are reduced

  • New heights in energy efficiency during actual operation
  • New Scroll Compressor
  • Back pressure control mechanism
  • Advanced oil temperature control
  • VRV + VRT + VAV
  • Higher efficiency is provided during rated operation.
  • Large capacity all DC inverter compressor in compact casing
  • Highly integrated heat exchanger
  • 4D Inverter Technology
  • Excellent Performance and Comfort
  • Automatic Refrigerant Charge Function
  • Multiple Advanced Features Ensuring More Accurate Test Operation And Stable System
  • Free Phase Technology
  • Ease of Maintenance
  • Simplified commissioning and after-sales service
  • Outdoor unit sequencing technology
  • Double backup operation functions responding resiliently to various unexpected situations

INDOOR UNIT LINEUP

  • At Daikin, we offer a wide range of indoor units, responding to a variety of needs of our customers that require air conditioning solutions for their applications, whether residential or commercial

OUTDOOR UNIT LINEUP

  • VRV X cooling only outdoor units offer an extensive capacity range, responding to the needs of large-sized buildings.
  • The single outdoor unit has only 2 different shapes and dimensions, not only simplifying the design process, but also bringing the system flexibility to a new level.
  • Units with Anti-corrosion specifications are designed specifically for use in areas which are subject to salt damage and atmospheric pollution

 

        

Catalogue