Skip to main content

Daikin VRV, invented by us

The industry standard for total climate control.

A unique combination of energy efficient technologies

Daikin VRV systems reduce your energy consumption by optimising seasonal performance with efficient indoor and outdoor units, innovative technologies, and smart energy management controls.

    • Invented by Daikin, our Variable Refrigerant Technology automatically adapts the refrigerant temperature to the load for optimal user comfort, and increases seasonal efficiency by up to 28% when compared to other solutions
    • Our signature auto-cleaning units increase savings by up to 50% when compared to standard cassettes and concealed ceiling units
    • Innovative heat recovery system reuses energy more efficiently for comfort heating and cooling, and hot water production
    • Precise multi-zone control allows you to control different floors and rooms individually to reduce overall energy consumption
    • Heat and cool your building using renewable energy from the ground
    • By choosing Daikin you have the best partner for your green building and sustainability certifications, such as BREEAM, LEED, etc.
    VRV ErP 2021 Compliant

    Truly efficient

    • High seasonal efficiency
    • Measured with indoor units used in real applications
    Engineered to provide comfort

    Engineered to provide comfort

    With multi-zone control, you can precisely manage the climate of different floors and rooms. The intelligent presence and floor sensors direct air away from you to create the perfect airflow, while the Variable Refrigerant Temperature prevents draughts. Designed with whisper quiet technology, your VRV runs so quietly that you forget it is even there.

    Quality products and people

    Quality products and people

    Our zero-defect policy means that we repeatedly test each unit during production to ensure that it runs perfectly for years to come. We also have the largest support network available so that a certified Daikin technician is always ready to help you.

    Market-leading control

    Market-leading control

    Equipped with our Daikin Variable Refrigerant Volume control, you can maintain individual control of different zones, rooms and floors with Daikin VRV.

    Connect your Daikin VRV with our Building Management System, which integrates seamlessly with 3rd-party equipment, so that you can control your climate, lighting, alarms and more with a single interface.

    A complete solution for climate control in your building

    From energy efficient heating and air conditioning, to ventilation and building management, we have climate solutions for your buildings.

    • Minimise hot and cold air loss via the entrance with a Biddle Air Curtain
    • The unique fully flat cassette integrates seamlessly into false ceilings and won't disturb you with its quiet operation
    • Accommodate high ceilings by installing underfloor heating to heat the air nearest to the ground
    • Breathe in fresh and healthy air that is free of mould and allergens with our plug-and-play HRV or air handling units for ventilation
    • Easily integrate hot water solutions for kitchens and restrooms 
    • Reliable infrastructure cooling down to -20°C for your server rooms
    A complete solution for climate control in your building
    • The intelligent sensors direct airflow away from people and automatically switch the unit to energy-saving mode or turn it off when they detect that the room is empty
    • Smart programmes make climate control easy throughout the entire building and our Building Management System (BMS) allows you to integrate and control all aspects of your building (heating, cooling, electricity, lighting, elevators, etc.)
    Circular economy

    Closing the loop: towards a circular economy

    VRV IV+ heat recovery and VRV IV S-series units are now available with Certified Reclaimed Refrigerant Allocation. These units reuse existing refrigerant, avoiding over 150,000 kg of virgin gas being produced each year.

    Our leading VRV outdoor units

    • VRV IV + Heat pump

      • Optimum solution for excellent comfort
      • Compatible with a variety of stylish indoor units
    • VRV IV S-series

      • Most compact single fan saves space
      • Compatible with a variety of stylish indoor units
      • With Certified Reclaimed Refrigerant Allocation
    • Water-cooled VRV + series

      • Ideal for high-rise buildings
      • Reduced CO2 emissions by using water as a heat source 
      • Unique zero heat dissipation principle maximising installation flexibility
      • Top energy efficiency to reach high BREEAM or LEED scores
    • VRV X

      • New heights in energy efficiency during actual operation
      • New Scroll Compressor
      • Back pressure control mechanism
      • Advanced oil temperature control

    Designed for your interior

    The widest range of indoor units available. Choose the best emitter for your space.

    Completing the solution

    Integrated Ventilation Solutions

    We proudly offer the widest DX ventilation range available on the market. From small heat recovery ventilation to large scale air handling units, we create fresh, healthy and comfortable environments for all situations. Each ventilation unit integrates with our VRV systems as a plug-and-play solution.

    Smart Building Management

    With Daikin, building management has never been easier. We offer a variety of climate control systems that integrate with your VRV system to help you manage your building's energy consumption efficiently and effectively.

    • Intuitive touchscreen interface makes controlling your climate easy 
    • Connect to the Daikin Cloud Service and control your system from any location, any time 
    • Integrate 3rd-party equipment to create a cost-effective mini Building Management System

    Cost-effective replacements

    Replacement VRV is a cost-effective solution ideal for replacing older, less efficient systems. By re-using existing piping and wiring, it eliminates interruptions to your daily operations.

    Unique auto cleaning technology

    Our round flow and concealed ceiling units have optional auto cleaning filters that increase efficiency, comfort and reliability for your customers or guests maximizing customer satisfaction.

    Learn more

    Explore all of our products