Product Features
- Optimal wide and long airflow distribution, enhanced by the 3-D auto swing (vertical and horizontal)
Turbo mode for quick cooling
The Motion Detection Sensor adjusts the set point based on the room occupancy
The special Econo Mode
Whisper quiet operation
Elegant and user-friendly wireless remote controller
Integration to high level Daikin control management, such as i-Touch Manager
Exceptional cooling performance, regardless ambient temperature, thanks to the unique combination of the most advanced technologies like R-32 gas, inverter compressor and optimal heat exchanger design
The Daikin R-32 Inverter wall is the only split in the market able to deliver as much capacity at 46ºC than at 35ºC, with low energy consumption: warranting optional cooling comfort regardless the outside temperature
With possibility to downsize A/C equipment at design stage
Exceptional Nominal, Actual and Seasonal Efficiency, exceeding the most stringent hi-EER regulation
Up to 50% less energy consumption than traditional systems
Quick Cooling: 1.5 times faster than a traditional systems, even under high ambient conditions
Standard anticorrosion protection
Benefits



Technical
Documentation
-
ftxPDF | 3.36MB