Skip to main content

Infrastructure and data centre cooling solutions

Reliable and energy efficient technical cooling solutions that meet the demands of both large and small telecom shelters, servers rooms and laboratories.

Constant cooling infographic

Constant cooling

Technical cooling isn't a 9:00 to 17:00 job. Data centres and server rooms need 24/7 climate control in all conditions. Our systems are designed to maximise uptime in a wide range of conditions, from temperatures as low as -15°C to as high as 50°C.

Maximising your equipment's uptime

In the unlikely event of an operating failure, the standby back-up unit is there to take over. The take over is automatic and an emergency repair alert is sent out immediately. You will never need to worry about a system shut down.

 Maximising your equipment's uptime

Leverage renewable resources

Cooling a data centre requires much higher levels of energy consumption than cooling any other type of space. Our infrastructure cooling solutions are engineered to provide year-round efficiency and decrease your annual running costs.

Free cooling mode

Free cooling mode

The free cooling mode reduces energy consumption by using cool outdoor air during the winter months. This allows refrigerant-based cooling compressors to shut off or operate at a significantly lower capacity, which as a result saves you money.

Unique heat recovery technology

Our unique heat recovery technology reuses the heat generated during process cooling to provide comfort heating or hot water to offices, bathrooms and other parts of your building.

Duty rotation

Duty rotation

Duty rotation comes standard with our Sky Air remote control. After set periods of time, the operating unit goes into standby mode, and the unit currently in standby takes over. This feature maximises the lifetime of each system, while increasing efficiency.

Infrastructure cooling for each building type and need

Sky air data centre

Sky Air

  • Cost-effective, high performance cooling system 
  • Ideal for small data centres or telecom shelters 
  • Duty rotation and back-up operation included with the standard control 
  • Separate controls for each unit 
  • Unique boosted indoor unit capacity 
  • Refrigerant-based technology
Chillers data centre

Chillers

  • Satisfies all of your climate needs 
  • Ideal for medium-sized to large data centres 
  • Centrally managed system to precisely control humidity and temperature 
  • Free cooling mode 
  • Unique rapid restart function 
  • Water-based technology

Centralised control

Integrate your process cooling unit with your own building management system (BMS). We offer different interface integrations for the top four BMS protocols, so that you can manage your entire building from one centralised control.

modbus interface

Modbus Interface

Integrate all Daikin units with your building management system via Modbus protocol.

knx interface

KNX Interface

Integrate Split, Sky Air and VRV units with your home automation or building management system via KNX protocol.

BACnet Interface

Integrate VRV, chillers and air handling units with your building management system via BACnet protocol.

LonWorks Interface

Integrate VRV units and chillers with your building management system via LonWorks protocol.

bg-image

We are there for you

A well-maintained HVAC system adds value and continuity. Taking steps to prolong your installation's working life ensures a 24/7 optimal climate operation.

Learn more