Energy efficient technologies for the future
Our cooling solutions are classified with the highest energy efficiency labels on the market. With an emphasis on renewable energy and savings due to our inverter technology, you benefit from a total solution that provides outstanding comfort, without jeopardising your energy bill. Our dedication to developing energy-efficient climate solutions guarantees that Daikin units are years ahead of legislation standards.
Equipped with our signature inverter technology
Our inverter is an energy saving technology that avoids energy waste in air conditioners by efficiently controlling the motor speed. Rather than expending additional energy by starting and stopping, the inverter adjusts the speed of the motor so that it runs continuously and more efficiently. Our inverter technology reduces your consumption by up to 30%.
Award-winning design options for your interior
With so many different types of indoor units and design options, we create a climate that blends in seamlessly with your interior.
Flexible configurations work in all homes
Split system
- Connects 1 indoor unit to 1 outdoor unit
- Heats or cools 1 room
- Easy installation
Multi-split system
- Connects up to 9 indoor units to 1 outdoor unit
- Heats or cools up to 9 different rooms
- Controls individual rooms
Always in control
Download the Daikin Online Controller app, connect your Daikin unit to Wi-Fi and control your climate from anywhere. It is that easy.
Our most popular air conditioners
Daikin takes comfort to a whole new level with its Bluevolution range. Using a new refrigerant, R-32, we can improve energy efficiency up to A+++ in both heating and cooling modes.
Learn More
-
Floor standing unitsPDF | 1.69MB -
Wall mounted unitsPDF | 1.85MB