Skip to main content

Wall mounted unit

FTN-R Series

The ultimate in comfort. Designed with the highest quality in mind.

Product Features

  • R-410A Refrigerant - Unlike R-22, R-410 has no ozone depletion potential.
  • Powerful and Efficient Cooling - Daikin units are conceived to offer a powerful cooling to quickly cool down the room, even if the outside temperature is very high. The system is designed to be extremely efficient, with EER reaching up to 11.21 Btu/hr/W, for a lower electricity consumption. The excellent cooling performances are the results of the combination of the high efficiency tropical compressor combined with the optimal heat transfer from the heat exchanger.
  • Optimal Cooling Comfort - The cooling comfort experience can be maximized by using one of the functionalities like:

            - Turbo Mode that will cool down the space even quicker.

            - Sleep Mode, that will ensure a comfortable environment for restful sleep, by avoiding overcooling at night.

            - Dry Mode that will reduce the humidity level of the room to guarantee an optimal comfort.

  • Standard Anti-corrosion Protection - The condenser coil is protected against corrosion thanks to the hydrophilic gold fin coating. This will ensure a longer life span, even under corrosive environment, with cooling performance maintained optimal.
  • Easy Installation - Daikin outdoor units allow flexible installation. They can easily be mounted on a roof, thanks to the long piping runs, or simply placed against an outside wall.
  • Pure Air - Daikin's titanium apatite photocatalytic filter removes airborne dust and decomposes mould and odours.
  • Whisper Quiet Operation - The Daikin indoor units are whisper quiet. The sound level can further be reduced, down to 34 dB(A), by activating the Quiet Mode.
  • Auto Random Restart - In case of sudden power failure during operation, this feature ensures that air conditioners installed in the same building will resume operation automatically but randomly instead of turning on at the same time. This will prevent power surge after blackout. The operation will be based on the previous setting.

Benefits

R-410A

Zero ozone depletion potential for a reduced impact on the environment.

Powerful Cooling

Rapid cooling and powerful, even if outside temperature is very high

Long Air flow

The airflow can reach long distances, for optimal cooling comfort even for large spaces.

Air Purifier

Superior indoor air quality is guaranteed thanks to the bio-engineering filter, removing airborne dust.

Silence

Daikin indoor units are whisper quiet. Outdoor units are also guaranteed not to disturb the quietness of the neighborhood.

Tropical Compressor

The tropical compressor is able to handle and operate fully under extreme weather conditions.

User Friendly

Easy Installation, easy operating procedures and user-friendly shaped buttons.

Energy Saving

Daikin offers efficient operation on its equipment for lower electricity consumption. This also contributes to reduce CO2 emissions.

Documentation