Product Features
Daikin’s FDMF series by combining the best available technologies runs quieter, cools faster and saves more than conventional air conditioner. It is designed to deliver a comfortable living environment for longer periods of time. This new series incorporates a lot of exceptional features for an unrivaled, efficient and reliable comfort.
Powerful and Efficient Cooling:
- R-32 Refrigerant - Unlike R-22, R-32 has no ozone depletion potential for a reduced impact on the environment. This nextgeneration refrigerant has a heat transfer 1.5 times higher than R-410A and a GWP 675 CO2 eq.,which is about one third of R-410A. It can contribute to reduce eq. CO2 emissions of up to 72% against R-410A.
- Inverter Technology - Daikin units are conceived to offer powerful cooling to quickly cool down the room. The system has been designed for optimum nominal efficiency, with EER reaching up to 13.00 Btu/W, and an exceptional seasonal energy efficiency, in line with real life operating conditions in the Middle East. Using efficient systems will simply result in lower electricity bills.
- Certied Performance - Daikin units offer excellent nominal and peak efficiency, exceeding the most stringent regulations. Daikin performances are certified for capacity and efficiency at 35/46/48 CDB!
Powerful and Flexible Cooling:
- Greatest flexibility for installation -Daikin units are designed to offer the greatest flexibility for installation with guaranteed performances.
- Wide range of available static pressures, 30 to 100 Pa, in a compact design casing allow s high flexibility in design, such as long ducting or multi-zone applications.
- Extended piping lengths allow high flexibility in design by covering long piping run applications; up to 30 meters height difference!
- Rear suction application.
- Compact yet powerful casing: unit height is only 300mm and can be installed in any location.
- Unique Auto Airflow Adjustment - This unique Daikin feature simplifies the commissioning as the fan curve will adjust automatically to suit the duct design; balancing of dampers is no more required!* This function will compare the actual duct resistance to the calculated resistance at time of design, check the actual airflow and then set a point close to the rated airflow (+/- 10%).
- Greatest flexibility for control - Individual or centralized control is possible on the new Daikin FDMF series using the latest advanced technologies.
- Perfect control over your individual climate with the award-winning Daikin Madoka controller, and this with elegance. A minimalistic touch button controller with Bluetooth Low Energy (BLE) connectivity, Madoka features three navigational buttons and a clutter-free display. Comfort is guaranteed in the most intuitive way imaginable. Advanced functions are available through the Madoka Assitant application.
- Integration to Daikin centralized control systems - The new inverter range can be controlled with Daikin centralized control system such i-Touch Manager, via option, allowing high flexibility in control.
- cooled PCB guarantees reliable cooling,
Reliable Cooling:
- Standard Built-in Drain Pump - The ducted unit has reinforced drainage protection thanks to the standard built-in drain pump: up to 1,125 mm of condensate water can be pumped
- Reinforced Anti-Corrosion Protection - All the sensitive parts exposed to the environment are protected against corrosion:
- The condenser coil has a hydrophilic blue fin coating.
- The electronic board (PCB) for both outdoor and indoor have a special anti-corrosion coating.
- The outdoor bottom frame and stop valve mounting plate are powder coated.
- Refrigerant Cooled PCB - Refrigerant cooled PCB guarantees reliable cooling, as it is not influenced by ambient temperature.This feature is available from 2,5TR.
- Auto Restart - In case of sudden power failure during operation, this feature ensures that air conditioners installed in the same building will resume operation automatically. The operation will be based on the previous settings.
- Self-Diagnosis Function - The machine auto-detects the errors and shows the related code on the remote controller screen. If an error occurs, you can easily self-diagnose it and report it to your Daikin authorized service provider for a quick resolution.
ANTI-BACTERIAL AGENT BOX:
- Silver ions to help preventing growth of micro-organisms that cause smells and clogging.
Benefits



Technical
Documentation
-
FDMF GCCPDF | 1.05MB
-
FDMF Leaflet Final AR 29032020 SmallPDF | 4.39MB