Benefits
Water Cooled Chillers
Water cooled chillers provide highly efficient comfort solutions for all kinds of applications – from small retail projects to large commercial and district cooling schemes. Many kinds of energy intensive, specialist industrial operations depend on chillers for precise control of process cooling and climate management. When combined with fan coil units for indoor heating and cooling, a chiller can also control the climate in your work processes. So when it comes to chilled water systems, one size certainly does not fit all. Daikin has a comprehensive range of chillers to meet every requirement, offering advanced technologies that optimise performance, whatever the environment.
Energy efficient chiller innovations
Daikin Applied chillers include many energy-efficient innovations such as inverter controls, free cooling, heat recovery and high efficiency compressors, so you can depend on a Daikin Applied chiller for the very highest levels of energy efficiency and reliability throughout it long service life.
Water cooled chillers are compact and require very limited space in a machine room. Used for commercial or industrial applications, these chillers generate cold and hot water, so can be used for chilling, heating or both simultaneously.
Centrifugal Compressor Water Cooled Chillers
Magnitude Magnetic Bearing Centrifugal Chillers
Centrifugal Chillers
Documentation
-
Aircooled and Watercool Chiller - ENPDF | 7.27MB -
Daikin_ASP_31-290_Magnitude_ProductPDF | 2.48MB -
Daikin_ASP_31-435_Cenrtifugal_Chiller_R4PDF | 879.62KB