Skip to main content

Range extension of Sky Air Alpha-series DEU19-001

20/12/2018

Small but mighty: New mini Sky Air Alpha Series

Daikin has extended its Sky Air Alpha-Series with the launch of smaller capacity units. Offering the same high functionality which has made the Sky Air–A series so successful, the RZAG35, 50 and 60 A classes introduce additional flexibility to the existing range of solutions for light commercial use.

Part of the Bluevolution portfolio of products, the award-winning Sky Air-A Series is the first full light commercial series with R-32 in the market. Offering least environmental impact, the 
R-32 solution is future proofed to provide the best in climate control.

Unique in the market

The new range builds further on the highly successful Sky-Air A-series family. Offering an A++ performance, the series delivers year-round smarter use of energy.

Intelligent sensors reduce draughts, ensuring floor to ceiling temperatures remain constant, while auto-cleaning options makes maintenance easy.

Smart controls offer an easy to use interface, with remote control though a smart phone app or central control through Daikin’s Intelligent Touch tablet controller.

With an extended operational scope, down to temperatures as low as -20°C, the new additions to the range can be used for infrastructure cooling. Long piping runs up to 55 metres in length and 30 metres in height make it ideal for inner office server room applications, offering more possibilities for extended configurations.

Easy installation with built-in flexibility

The light and compact units which characterise both the new range and the existing Sky Air-A series ensure easier on-site placement.

Like the existing Sky Air- A series the new range is designed for easy replacement. Indoor and outdoor units can be exchanged, while leaving the existing piping in place to minimise disruption.

With the most extended indoor unit range on the market inclusive of up to 50 different unit options offering maximum flexibility.

Market-leading solutions

Daikin leads the market in R-32 developments. With the launch of the new RZAG35,50 and 60A classes, Daikin’s Sky Air-A series sets the standard for smaller technical cooling applications and small to medium high-end retail shops.

 

For more information on Sky Air-A Series product range, visit www.daikin.eu/skyaira-series

 

About Daikin Europe N.V.

Daikin Europe N.V. is a major European producer of air conditioners, heat pumps and refrigeration equipment, with approximately 5,500 employees throughout Europe and 10 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Turkey and the UK.

Globally, Daikin is renowned for its pioneering approach to product development and the unrivalled quality and versatility of its integrated solutions. With more than 90 years’ experience in the design and manufacture of heating and cooling technologies, Daikin is a market leader in heat pump technology. Daikin VRV and Daikin Altherma are the most sold heat pump systems in Europe, with over 500,000 systems delivered to date.

 

……………………………………………………………………………………………………………………………………………………….

FURTHER INFORMATION

Contacts

Media Contact: Anju Sarpal: +44 7980 785572   Daikin-News@sheremarketing.co.uk

Press release

Related articles